Kagayakimaru Series, Aluminum Cutting Tip For TF, EDCT (EDCT140404PDFR-ALP-TN6501)

Kagayakimaru Series, Aluminum Cutting Tip For TF, EDCT EDCT140404PDFR-ALP-TN6501

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: EDCT140404PDFR-ALP-TN6501

Brand: THE CUT

Price: 34.89

Delivery time: 8 Days


Technical Data:

Dimension L1: 17.46 mm

Dimension W: 8.49 mm

Dimension BS: 2.95 mm

Dimension Rε: 0.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EDCT140404PDFR-ALP-TN6501

Part Number
EDCT140404PDFR-ALP-TN6501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension L1
(mm)
Dimension W
(mm)
Dimension BS
(mm)
Dimension Rε
(mm)

34.89 €

10 8 Days 17.468.492.950.4

Loading...

  1. 1

Basic information

Shape (initial letter of model number) E (75°Diamond Shape) Clearance angle D (15°) work material Non-ferrous metal
Dimension S(mm) 4.5 Dimension hm(mm) 0.05 Insert material TN6501 (carbide PVD, TiB 2-coating)

This page is Kagayakimaru Series, Aluminum Cutting Tip For TF, EDCT, part number EDCT140404PDFR-ALP-TN6501.
You can find the detail information about specifications and dimensions on part number EDCT140404PDFR-ALP-TN6501.

Variation of this product

Part Number
EDCT140408PDFR-ALP-TN6501
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension L1
(mm)
Dimension W
(mm)
Dimension BS
(mm)
Dimension Rε
(mm)

34.69 €

10 8 Days 17.478.482.560.8

Tech Support