Manufacturer part number: IC4MRS-6X0.5R
Brand: THE CUT
Price: 51.90 €
Delivery time: 8 Days
Blade diameter (D): 6 φ
R Size: 0.5 mm
Blade length (ℓ): 13 mm
Overall Length (L): 50 mm
Shank diameter (d): 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IC4MRS-6X0.5R
Part Number
|
---|
IC4MRS-6X0.5R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | |
---|---|---|---|---|---|---|---|---|---|
51.90 € | 1 | Available | 8 Days | 6 | 0.5 | 13 | 50 | 6 |
Loading...
work material | General Steel / Quenched and tempered steel / Stainless Steel | Number of flutes(sheet) | 4 | Type | Radius |
---|---|---|---|---|---|
Machining Application | Side / Curved surface / Groove | Coating | For General Steels (AlCrN, etc.) | Torsion Angle (θ) | Standard Helix (30˚ to 40˚) |
Tool material type | Ultra-fine particle carbide | Torsion angle - details(°) | 35 |
This page is Carbide 4 Flute End Mill IC4MRS, part number IC4MRS-6X0.5R.
You can find the detail information about specifications and dimensions on part number IC4MRS-6X0.5R.
Configure
Part Number |
---|
IC4MRS-12X0.3R |
IC4MRS-12X0.5R |
IC4MRS-12X1R |
IC4MRS-6X1R |
IC4MRS-8X0.3R |
IC4MRS-8X0.5R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) |
---|---|---|---|---|---|---|---|---|---|
138.13 € | 1 | Available | 8 Days | 12 | 0.3 | 26 | 75 | 12 | |
138.13 € | 1 | Available | 8 Days | 12 | 0.5 | 26 | 75 | 12 | |
138.13 € | 1 | Available | 8 Days | 12 | 1 | 26 | 75 | 12 | |
51.90 € | 1 | Available | 8 Days | 6 | 1 | 13 | 50 | 6 | |
73.45 € | 1 | Available | 8 Days | 8 | 0.3 | 19 | 60 | 8 | |
73.45 € | 1 | Available | 8 Days | 8 | 0.5 | 19 | 60 | 8 |