7248-Double Cable Balancer Spring Protection (Part Numbers)

7248-Double Cable Balancer  Spring Protection
[Specifications]
・Product Type: Tool balancer

[Features]
・High safety–balancer with double carrying rope
・High strength aluminium die casting
・Suspension adjustable, rotatable and swivelling high security hooks
・Standard with safety stretch chain
・Standard with fully closed special spring with spring break protection
・Stepless load adjustment via adjusting screw
・Steel ropes with elastic rope retraction limit
・Swivel for rope relief
・Rope length compensation of the two carrying ropes during rope adjustment
・Screw carabiner hook for attaching the load
・Integrated rope drum locking device
・GS certified for tested safety

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7248080001
7248080002
7248080003
7248080004
7248080005
7248080006
7248080007
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Working load
(kg)

2,029.51 €

1 13 Days 12 - 20

2,165.19 €

1 13 Days 20 - 30

2,346.06 €

1 13 Days 30 - 45

2,538.29 €

1 13 Days 45 - 60

2,719.20 €

1 13 Days 60 - 75

2,775.70 €

1 13 Days 75 - 90

2,866.19 €

1 13 Days 90 - 100

Loading...

  1. 1

Basic information

Product Type Tool balancer Cable travel(mm) 2000 Ratchet lock not available
Spring protection yes AIR spiral hose no Double cable yes

Tech Support