Victory Brass Wire Cup Brush

Victory Brass Wire Cup Brush

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· For rust or paint removal, bringing out the features of wood grain, removing dirt, etc.

(i)Remark

  • The image is a representative image.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SC-4
SC-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Width
(mm)
Package size - length
(mm)
Package size - width
(mm)
Nominal dimensions
(mm)
JAN code Mass
(g)
Package weight
(g)

11.19 €

2 Available 8 Days 505050505049047811974159090

14.16 €

2 Available 7 Days 65656565654904781197422158158

Loading...

  1. 1

Basic information

Product Type Cup Type Brush Height(mm) 55 Package size - height(mm) 55
Maximum rotational speed(rpm) 3,000 Material Wire material: Brass wire Specifications Diameter 6 mm with shaft

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360