Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
74567 |
74575 |
74583 |
74591 |
74625 |
74633 |
74641 |
74658 |
74666 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | A | A1 | A2 | B1 | B2 | D | E1 | E2 | Clamping screw | H | L | LS | Slot | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.19 € | 1 | 5 Days | 10 | 20 | 8 | 10,0 | 14 | 40 | M12 | 21 | 40 | - | 10-55 | 100 | 49 | 12+14 | 580 | ||
56.42 € | 1 | 5 Days | 10 | 25 | 10 | 12,5 | 18 | 50 | M16 | 26 | 45 | - | 13-62 | 125 | 55 | 16+18 | 1140 | ||
90.00 € | 1 | 5 Days | 10 | 30 | 12 | 15,0 | 22 | 60 | M20 | 30 | 60 | - | 16-77 | 160 | 69 | 20+22 | 2100 | ||
51.23 € | 1 | 5 Days | 10 | 20 | 8 | 10,0 | 14 | 40 | M12 | 21 | 40 | M12x12x100 | 10-48 | 100 | 49 | 12 | 745 | ||
51.23 € | 1 | 5 Days | 10 | 20 | 8 | 10,0 | 14 | 40 | M12 | 21 | 40 | M12x14x100 | 10-46 | 100 | 49 | 14 | 764 | ||
70.97 € | 1 | 5 Days | 10 | 25 | 10 | 12,5 | 18 | 50 | M16 | 26 | 45 | M16x16x125 | 13-58 | 125 | 55 | 16 | 1510 | ||
70.97 € | 1 | 5 Days | 10 | 25 | 10 | 12,5 | 18 | 50 | M16 | 26 | 45 | M16x18x125 | 13-56 | 125 | 55 | 18 | 1530 | ||
117.12 € | 1 | 5 Days | 10 | 30 | 12 | 15,0 | 22 | 60 | M20 | 30 | 60 | M20x20x160 | 16-77 | 160 | 69 | 20 | 2800 | ||
117.12 € | 1 | 5 Days | 10 | 30 | 12 | 15,0 | 22 | 60 | M20 | 30 | 60 | M20x22x160 | 16-77 | 160 | 69 | 22 | 2840 |
Loading...
Configure
Basic Attributes
A
A1
A2
B1
B2
D
E1
E2
Clamping screw
H
L
LS
Slot
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes