Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
71027 |
71035 |
71043 |
71050 |
71068 |
71076 |
71084 |
71092 |
71100 |
71118 |
71126 |
71134 |
71159 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | A | B1 | B2 | B3 | C | E1 | E2 | For clamping screw inch | For clamping screw metric | H | L | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.82 € | 1 | 5 Days | 10 | 10 | 6,6 | 20 | 10 | 8 | 22,0 | 20 | 1/4 | M6 | 9 | 60 | 81 | ||
21.25 € | 1 | 5 Days | 10 | 12 | 9 | 25 | 12 | 9 | 27,5 | 25 | 5/16 | M8 | 11 | 80 | 166 | ||
22.58 € | 1 | 5 Days | 10 | 15 | 11 | 30 | 15 | 12 | 36,0 | 32 | 3/8 | M10 | 14 | 100 | 299 | ||
22.92 € | 1 | 5 Days | 10 | 20 | 14 | 40 | 20 | 16 | 44,0 | 40 | 1/2 | M12 M14 | 18 | 125 | 678 | ||
27.83 € | 1 | 5 Days | 10 | 25 | (18) | 50 | 25 | 20 | 51,5 | 40 | 5/8 | M16 M18 | 23 | 125 | 1049 | ||
33.33 € | 1 | 5 Days | 10 | 25 | 18 | 50 | 25 | 20 | 51,5 | 50 | 5/8 | M16 M18 | 23 | 160 | 1366 | ||
50.64 € | 1 | 5 Days | 10 | 30 | (22) | 60 | 30 | 24 | 59,0 | 55 | 3/4 | M20 M22 | 27 | 160 | 1911 | ||
54.34 € | 1 | 5 Days | 10 | 30 | 22 | 60 | 30 | 24 | 59,0 | 70 | 3/4 | M20 M22 | 27 | 200 | 2417 | ||
93.15 € | 1 | 5 Days | 10 | 35 | (26) | 70 | 35 | 25 | 76,5 | 60 | 1 | M24 | 32 | 200 | 3315 | ||
101.52 € | 1 | 5 Days | 10 | 35 | 26 | 70 | 35 | 25 | 76,5 | 80 | 1 | M24 | 32 | 250 | 4132 | ||
177.95 € | 1 | 5 Days | 10 | 40 | (33) | 80 | 40 | 40 | 96,0 | 80 | 1 1/4 | M30 | 45 | 250 | 5225 | ||
230.48 € | 1 | 5 Days | 10 | 50 | 33 | 80 | 40 | 40 | 96,0 | 100 | 1 1/4 | M30 | 45 | 315 | 8459 | ||
518.29 € | 1 | 5 Days | 10 | 60 | (43) | 100 | 50 | 50 | 105,0 | 120 | 1 7/16 1 1/2 | M36 M42 | 55 | 400 | 17078 |
Loading...
Configure
Basic Attributes
A
B1
B2
B3
C
E1
E2
For clamping screw inch
For clamping screw metric
H
L
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes