6406-125 Aluminium screw jack with swarf protection

6406-125 Aluminium screw jack with swarf protection
Aluminium screw jack with swarf protection Scraper ring protects screw jack spindle against chips. Centring hole dia. 12 mm. Spindle tempering steel, blued. Trapezoidal thread, self-locking with end stopbody.
Composed of:
- screw jack
- intermediate ring 12.5 mm
- intermediate ring 25 mm and
- Alu- and magnetic base. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

72371

Part Number
72371
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

238.84 €

1 5 Days 10

Loading...

  1. 1

Basic information

D1 50 D2 50 D3 55
F max.(kN) 30 H 75 - 125 Size 125
TR 30x4 Weight(g) 920

This page is 6406-125 Aluminium screw jack with swarf protection, part number 72371.
You can find the detail information about specifications and dimensions on part number 72371.

Tech Support