6494 Low height clamping jaws, model Maxi-Bulle

6494 Low height clamping jaws, model Maxi-Bulle
Low height clamping jaws, model Maxi-Bulle Body: spherical casting. Jaws: tempered and burnished. Packing: 2 units in carton with hexagon key ISO 2936 without screw s or bolts. Available in pairs only! The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
73130
73148
73155
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSB1 B2 C F1
(kN)
F2
(kN)
H1 H2 H3 L1 L2 Slot Weight
(g)

342.69 €

1 5 Days 10134036; 10; 150,2;0,4;0,65020301156010;12;141590

417.69 €

1 5 Days 101950420;28;360,8;1,1;1.46025351507216;18;202940

640.39 €

1 5 Days 103180538;38;40;40;44;441,5;1,5;1,6;1,6;1,7;1,775304520510222;24;28;30;32;367900

Loading...

  1. 1

Tech Support