Clamping Pads Adjustable / GN 709.6 / M6, M8 / B, K, R

Clamping Pads Adjustable / GN 709.6 / M6, M8 / B, K, R
  • Volume Discount
Clamping pads GN 709.6 are also used in jig and fixture construction, for example for clamping workpieces, as movable bearing surface or as stop. The swivel-mounted ball compensates uneven and non-parallel contact surfaces by as much as 10°. It is also secured against further twisting.
The O-ring holds the ball in position and prevents dirt from penetrating, resulting in a long service life and constant mobility.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
709.6-M6-12-B
709.6-M6-12-K
709.6-M6-12-R
709.6-M6-25-B
709.6-M6-25-K
709.6-M6-25-R
709.6-M6-40-B
709.6-M6-40-K
709.6-M6-40-R
709.6-M8-12-B
709.6-M8-12-K
709.6-M8-12-R
709.6-M8-25-B
709.6-M8-25-K
709.6-M8-25-R
709.6-M8-40-B
709.6-M8-40-K
709.6-M8-40-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 l1 Type Weight
(kg)

50.92 €

1 Available 7 Days M 612B- Ball steel, smooth contact face0.008

44.60 €

1 Available 7 Days M 612K- Ball plastic, smooth contact face0.006

52.22 €

1 Available 7 Days M 612R- Ball steel, serrated contact face0.007

50.72 €

1 Available 7 Days M 625B- Ball steel, smooth contact face0.010

44.92 €

1 Available 7 Days M 625K- Ball plastic, smooth contact face0.008

52.62 €

1 Available 7 Days M 625R- Ball steel, serrated contact face0.009

51.12 €

1 Available 7 Days M 640B- Ball steel, smooth contact face0.012

45.26 €

1 Available 7 Days M 640K- Ball plastic, smooth contact face0.012

52.96 €

1 Available 7 Days M 640R- Ball steel, serrated contact face0.012

50.72 €

1 Available 7 Days M 812B- Ball steel, smooth contact face0.016

44.92 €

1 Available 7 Days M 812K- Ball plastic, smooth contact face0.013

52.62 €

1 Available 7 Days M 812R- Ball steel, serrated contact face0.016

51.12 €

1 Available 7 Days M 825B- Ball steel, smooth contact face0.020

45.26 €

1 Available 7 Days M 825K- Ball plastic, smooth contact face0.016

52.96 €

1 Available 7 Days M 825R- Ball steel, serrated contact face0.020

51.46 €

1 Available 7 Days M 840B- Ball steel, smooth contact face0.026

45.52 €

1 Available 7 Days M 840K- Ball plastic, smooth contact face0.021

53.22 €

1 Available 7 Days M 840R- Ball steel, serrated contact face0.024

Loading...

  1. 1

Tech Support