Quick Bar Clamp

Quick Bar Clamp

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Can quickly and simply fix long items.
[Features]
· The clamp part is interchangeable, allowing both clamping and spreading work with one product.
· Slides when the button is pressed, allowing for quick and simple fixing work.
· The bar slides well, making it convenient for fixing corners during box making, etc.
[Applications]
· Fixing of long items.

(i)Remark

  • Do not use for applications other than clamping. The pads are made of rubber, so do not use with high temperature items. As it is made of resin, it cannot be used for scaffolding or other applications where significant load is applied.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ERC-100S

Part Number
ERC-100S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.61 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Port opening(mm) 100 Material Main body: resin Clamp depth(mm) 34
JAN Code 4977292233255 Single unit width(mm) 195 Single unit height(mm) 112
Single unit depth(mm) 19 Single unit weight(g) 80

This page is Quick Bar Clamp, part number ERC-100S.
You can find the detail information about specifications and dimensions on part number ERC-100S.

Tech Support