Heavy Duty C-Clamp

Heavy Duty C-Clamp

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Clamp with excellent strength.
[Features]
· Ideal for temporary clamping.
[Applications]
· For temporary clamping of woodworking, etc.

(i)Remark

  • Do not use as a tool for hanging. Do not use for connecting scaffolding, etc. Tighten the clamp securely. Do not hit with a hammer, etc. Tapered or angled workpieces slip easily, so take extra care.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KC-25
KC-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Port opening
(mm)
JAN Code Single unit width
(mm)
Single unit height
(mm)
Single unit depth
(mm)
Single unit weight
(g)

4.95 €

1 Available 9 Days (Maximum) 254977292221870804715100

17.54 €

1 Available 8 Days (Maximum) 100497729222190020510525760

Loading...

  1. 1

Tech Support