VP-DC-MT, Powder metal straight flute cutting tap for through and blind holes, UNF

VP-DC-MT, Powder metal straight flute cutting tap for through and blind holes, UNF

Click on this image to zoom in.

Click on this image to zoom in.

For cast iron and aluminum cast - Synchro taps at cutting speeds > 30 m/min

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UNF-1/2X20-VP-DC-MT-DIN2184-1
UNF-1/4X28-VP-DC-MT-DIN2184-1
UNF-1X12-VP-DC-MT-DIN2184-1
UNF-2X64-VP-DC-MT-DIN2184-1
UNF-3/4X16-VP-DC-MT-DIN2184-1
UNF-3/8X24-VP-DC-MT-DIN2184-1
UNF-3X56-VP-DC-MT-DIN2184-1
UNF-4X48-VP-DC-MT-DIN2184-1
UNF-5/8X18-VP-DC-MT-DIN2184-1
UNF-5/16X24-VP-DC-MT-DIN2184-1
UNF-5X44-VP-DC-MT-DIN2184-1
UNF-6X40-VP-DC-MT-DIN2184-1
UNF-7/8X14-VP-DC-MT-DIN2184-1
UNF-7/16X20-VP-DC-MT-DIN2184-1
UNF-8X36-VP-DC-MT-DIN2184-1
UNF-9/16X18-VP-DC-MT-DIN2184-1
UNF-10X32-VP-DC-MT-DIN2184-1
UNF-12X28-VP-DC-MT-DIN2184-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

57.20 €

1 2 Days

41.30 €

1 2 Days

168.50 €

1 2 Days

37.90 €

1 2 Days

100.30 €

1 2 Days

47.80 €

1 2 Days

44.70 €

1 2 Days

33.30 €

1 2 Days

78.00 €

1 2 Days

43.90 €

1 2 Days

33.30 €

1 2 Days

37.20 €

1 2 Days

126.90 €

1 2 Days

60.20 €

1 2 Days

31.50 €

1 2 Days

67.50 €

1 2 Days

37.90 €

1 2 Days

34.80 €

1 2 Days

Loading...

  1. 1

Tech Support