VA-POT, HSSE spiral-point cutting tap for through holes, Metric

VA-POT, HSSE spiral-point cutting tap for through holes, Metric

Click on this image to zoom in.

Click on this image to zoom in.

General purpose tapping in steels and stainless steels

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M-2X0.4-VA-POT-DIN-371
M-2.2X0.45-VA-POT-DIN-371
M-2.5X0.45-VA-POT-DIN-371
M-3X0.5-VA-POT-DIN-371
M-3X0.5-VA-POT-DIN-376
M-3.5X0.6-VA-POT-DIN-371
M-4X0.7-VA-POT-DIN-371
M-4X0.7-VA-POT-DIN-376
M-5X0.8-VA-POT-DIN-371
M-5X0.8-VA-POT-DIN-376
M-6X1-VA-POT-DIN-371
M-6X1-VA-POT-DIN-376
M-8X1.25-VA-POT-DIN-371
M-8X1.25-VA-POT-DIN-376
M-10X1.5-VA-POT-DIN-371
M-10X1.5-VA-POT-DIN-376
M-12X1.75-VA-POT-DIN-376
M-14X2-VA-POT-DIN-376
M-16X2-VA-POT-DIN-376
M-18X2.5-VA-POT-DIN-376
M-20X2.5-VA-POT-DIN-376
M-22X2.5-VA-POT-DIN-376
M-24X3-VA-POT-DIN-376
M-27X3-VA-POT-DIN-376
M-30X3.5-VA-POT-DIN-376
M-33X3.5-VA-POT-DIN-376
M-36X4-VA-POT-DIN-376
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.80 €

1 2 Days

19.70 €

1 2 Days

19.60 €

1 2 Days

17.50 €

1 2 Days

18.80 €

1 2 Days

18.40 €

1 2 Days

17.70 €

1 2 Days

19.20 €

1 2 Days

18.50 €

1 2 Days

19.80 €

1 2 Days

18.70 €

1 2 Days

20.20 €

1 2 Days

21.40 €

1 2 Days

21.80 €

1 2 Days

26.70 €

1 2 Days

26.10 €

1 2 Days

32.90 €

1 2 Days

41.00 €

1 2 Days

47.90 €

1 2 Days

64.30 €

1 2 Days

75.70 €

1 2 Days

83.00 €

1 2 Days

102.00 €

1 2 Days

131.70 €

1 2 Days

157.60 €

1 2 Days

181.60 €

1 2 Days

211.50 €

1 2 Days

Loading...

  1. 1

Tech Support