pH Tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PH90
PH100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy (details) Operating temperature Power supply (details) Product size (height)
(mm)
Product size (length)
(mm)
Reading type Resolution Temperature reading range Temperature reading range (max.)
(°C)
Temperature reading range (min.)
(°C)
Weight
(g)

141.29 €

1 Available 3 Days ---17136pH|Temperature-0 up to 90 °C900-

108.93 €

1 Available 3 Days ± 0.01 pH0 to +50 ºC4 x CR2032 battery17241pH0.01 pH---110

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Display (test equipment) Digital pH reading range 0 - 14 pH
pH reading range (max.)(pH) 14 pH reading range (min.)(pH) 0 Product size (width)(mm) 36
Product type pH tester

Tech Support