Hazet Pliers Set / Hazet Pliers

Hazet Pliers Set / Hazet Pliers
  • Volume Discount
[Specifications]
・Product type: Pliers Set, Punch pliers, Stripper
・Material: Chromium-vanadium steel
・Overall Length(mm): 300

[Features]
・HAZET Safety-Insert-System (SIS)(part number: 163-121/4, 163-269/3-
・For sheet metal punching up to 1 mm during spot-welding (MAG-welding)(part number: 1964-50/1964-70
・Form crimping edges on metal sheets up to 1 mm thickness(part number: 1932-1)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
163-121/4
163-269/3
1932-1
1932-2
1964-50
1964-70
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Material Manufacturer part # Material properties Product type Range of use (pliers) Weight
(g)

202.72 €

1 Available 7 Days --163-121/4-Pliers SetWorkshop1250

98.32 €

1 Available 7 Days --163-269/3-Pliers SetWorkshop790

153.41 €

1 Available 7 Days 300Chromium-vanadium steel-chrome platedStripper-803

153.41 €

1 Available 7 Days 300Chromium-vanadium steel-chrome platedStripper-832

219.16 €

1 Available 4 Days 300Chromium-vanadium steel-chrome platedPunch pliers-793

208.20 €

1 Available 7 Days 300Chromium-vanadium steel-chrome platedPunch pliers-785

Loading...

  1. 1

Tech Support