Torque Wrench of Kraftform Kompakt / Alloyed / DIN 3126|DIN ISO 1173

Torque Wrench of Kraftform Kompakt / Alloyed / DIN 3126|DIN ISO 1173
  • Volume Discount
[Specifications]
・Blade type: Hexagonal
・Material properties: Alloyed
・DIN standard: DIN 3126|DIN ISO 1173

[Features]
・Ratchet with fine-pitched toothing for a low return angle
・Multi-component Kraftform handle for fast and ergonomic screwdriving
・Drive (screwdriver): 1/4" (6.3 mm)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05051030001
05051040001
05051461001
05073660001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade type DIN standard Drive (tools) Material properties Product size (length)
(mm)
Screwdriver features Weight
(g)
Material

63.91 €

1 Available 4 Days -----Pistol grip--

96.52 €

1 Available 4 Days ----142Multi-purpose tool grip|incl. bit set|Quick-change chuck--

39.87 €

1 Available 4 Days -DIN 3126|DIN ISO 11731/4" (6.35 mm)-142Multi-purpose tool grip|Quick-change chuck--

50.80 €

1 Available 4 Days Hexagonal-1/4" (6.35 mm)alloyed325Multi-purpose tool grip317Tool steel

Loading...

  1. 1

Basic information

Drive (screwdriver) 1/4" (6.3 mm) Product type Torque wrench Range of use (screwdrivers) Workshop

Tech Support