MAKITA Circular Saw Blade / Bore diameter 20, 30mm / Thickness 1.2mm

MAKITA Circular Saw Blade / Bore diameter 20, 30mm / Thickness 1.2mm
  • Volume Discount
[Specifications]
・Product type: Circular saw blade
・Material suitability: Wood
・Bore diameter(mm): 20, 30
・Thickness(mm): 1.2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-32007
B-32041
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Circular saw blade size Product size (Ø)
(mm)
Rotational speed (max.)
(rpm)

23.55 €

1 Available 8 Days 20165 x 20 x 1.2 mm1659250

27.97 €

1 Available 3 Days 30190 x 30 x 1.2 mm1908040

Loading...

  1. 1

Basic information

Material suitability Wood Number of cogs 24 Product type Circular saw blade
Thickness(mm) 1.2

Tech Support