Manufacturer part number: 6002CT
Brand: HAZET
Price: 524.92 €
Delivery time: 7 Days
Overall length (mm): 170
Nm graduation: 0.01 Nm
Torque (max.): 1.2 Nm
Torque (min.): 0.1 Nm
Weight: - g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6002CT
Drive (screwdriver) | 1/4" (6.3 mm) | Product type | Torque screwdriver | Range of use (screwdrivers) | Workshop |
---|---|---|---|---|---|
Standards | DIN EN ISO 6789:2003; |
This page is Workshop Torque screwdriver, part number 6002CT.
You can find the detail information about specifications and dimensions on part number 6002CT.
Part Number |
---|
6003CT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall length (mm) | Nm graduation (Nm) | Torque (max.) (Nm) | Torque (min.) (Nm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
524.92 € | 1 | Available | 7 Days | 230 | - | 6 | 1 | 429 |