Bit For Torx Screws

Click on this image to zoom in.

Click on this image to zoom in.

Bit For Torx Screws

Standard Unit Price:
10.66
Shipping Days:
72 Days

Torx bits belong to the Weidmüller standard range of bits. The high-quality material enables torque values ​​that are far above those specified in the relevant DIN standards. This means a long life at high torques and hence ideal conditions for standard situations.

Basic Specifications

  • Total length(mm)
    -
  • Size (TX)
    -
  • Connection size
    -
  • Ball locking
    -
  • With hole
    -
  • Connection size(mm)
    -
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
72 Days
10.66

2506000000
Part Number : 2506000000
Shipping Days 72 Days
Standard Unit Price 10.66

Specificationtitle

  • Total length(mm)
    -
  • Size (TX)
    -
  • Connection size
    -
  • Ball locking
    -
  • With hole
    -
  • Connection size(mm)
    -
72 Days
10.66

2506010000
Part Number : 2506010000
Shipping Days 72 Days
Standard Unit Price 10.66

Specificationtitle

  • Total length(mm)
    -
  • Size (TX)
    -
  • Connection size
    -
  • Ball locking
    -
  • With hole
    -
  • Connection size(mm)
    -
72 Days
10.66

2506020000
Part Number : 2506020000
Shipping Days 72 Days
Standard Unit Price 10.66

Specificationtitle

  • Total length(mm)
    -
  • Size (TX)
    -
  • Connection size
    -
  • Ball locking
    -
  • With hole
    -
  • Connection size(mm)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support