Screwdriver, Actuation tool, SZF (1204520)

Screwdriver, Actuation tool, SZF  1204520

Product Details:

Manufacturer part number: 1204520

Brand: PHOENIX CONTACT

Price: 6.55

Delivery time: 7 Days


Technical Data:

Blade length: 100 mm

Blade width: 4 mm

Blade thickness: 0.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1204520

Part Number
1204520
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade length
(mm)
Blade width
(mm)
Blade thickness
(mm)

6.55 €

30 7 Days 10040.8

Loading...

  1. 1

Basic information

Model - Insulated false Size -
Total length(mm) - Antimagnetic false Isolation protection 1000 V true
VDE tested false Clamp feature false Precision model false
Low spark model false Type of shaft - Grip design 2-components
Blade diameter(mm) - Wrench width (hexagon drive)(mm) - Wrench width (square drive)(mm) -
Square drive/hexagon drive - Square drive/hexagon drive over the whole blade - Bulged blade -

This page is Screwdriver, Actuation tool, SZF , part number 1204520.
You can find the detail information about specifications and dimensions on part number 1204520.

Variation of this product

Part Number
1204504
1204517
1206612
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade length
(mm)
Blade width
(mm)
Blade thickness
(mm)

5.08 €

40 7 Days 752.50.4

5.77 €

30 7 Days 1003.50.6

12.71 €

20 7 Days 1505.51

Tech Support