SKF Multi-Purpose Antifriction Bearing Grease, Medium Strength LMGT 3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LGMT 3/1
LGMT 3/5
LGMT 3/18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Customs tariff — weight
(kg)
Container size

33.54 €

1 5 Days Drum11 kg

134.38 €

1 5 Days Drum55 kg

423.77 €

1 5 Days Drum1818 kg

Loading...

  1. 1

Basic information

Corrosion Resistance Y Base oil viscosity at +40°C (mm²/s) 120-130 Customs tariff — weight per 1
Customs tariff — weight unit kg Customs tariff — item number 27101999 DIN 51825 designation K3K-30
Thickener Lithium Characteristics Long-term effect|Multi-purpose Base oil viscosity at +100°C (mm²/s) 12
Base oil Mineral oil Color Yellow-brown NLGI class 3
Dripping point to DIN ISO 2176 Above 180°C Customs tariff — country of origin DE Application Antifriction bearing
Temperature range -30 to 120 °C Load Light to normal Product group Grease

Tech Support