Manufacturer part number: C4LF123G20CE090B
Brand: SANDVIK
Price: 786.31 €
Delivery time: 5 Days
Maximum Machining Diameter: 160 mm
Maximum Groove Depth: 20 mm
Cutting Direction: Left-hand
Other designs: DAXIN = 90.00 mm / DAXX = 160.00 mm
Bracket: F dimension: WF = 27.00
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C4LF123G20CE090B
Part Number
|
---|
C4LF123G20CE090B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum Machining Diameter (mm) | Maximum Groove Depth (mm) | Cutting Direction | Other designs | Bracket: F dimension | Bracket: WPL size | Customs tariff weight (kg) | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
786.31 € | 1 | 5 Days | 160 | 20 | Left-hand | DAXIN = 90.00 mm / DAXX = 160.00 mm | WF = 27.00 | G | 0.425 | Coromant Capto C4 | LF = 65.00 | 123* — G |
Loading...
Bracket: Adjustment angle | 0° | Customs tariff weight unit | kg | Bracket: WPL type | 123* |
---|---|---|---|---|---|
eClass-5.1 | 21010903 | Type | Cutting unit | External or internal machining | External machining |
Manufacturer | SANDVIK Coromant | Bracket: Clamping technology | Spring tension system | Customs tariff item number | 84661031 |
Customs tariff weight per | 1 | Bracket: Min. hole diameter | n/a | Customs tariff country of origin | DE |
Coolant | Yes — through the center |
This page is SANDVIK CoroCut 1-2 Cutting Unit for Face Grooving, part number C4LF123G20CE090B.
You can find the detail information about specifications and dimensions on part number C4LF123G20CE090B.
Configure
Basic Attributes
Type
Maximum Machining Diameter(mm)
Maximum Groove Depth(mm)
Cutting Direction
Other designs
Bracket: F dimension
Bracket: WPL size
Customs tariff weight(kg)
Machine chuck / socket size
Bracket: L dimension
Tool chuck / socket size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C4LF123G20CE042B |
C4LF123G20CE054B |
C4LF123G20CE067B |
C4LF123H25CE064B |
C4LF123H25CE092B |
C4LF123H25CE132B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum Machining Diameter (mm) | Maximum Groove Depth (mm) | Cutting Direction | Other designs | Bracket: F dimension | Bracket: WPL size | Customs tariff weight (kg) | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
786.31 € | 1 | 5 Days | 60 | 20 | Left-hand | DAXIN = 42.00 mm / DAXX = 60.00 mm | WF = 27.00 | G | 0.432 | Coromant Capto C4 | LF = 65.00 | 123* — G | ||
786.31 € | 1 | 5 Days | 75 | 20 | Left-hand | DAXIN = 54.00 mm / DAXX = 75.00 mm | WF = 27.00 | G | 0.431 | Coromant Capto C4 | LF = 65.00 | 123* — G | ||
786.31 € | 1 | 5 Days | 100 | 20 | Left-hand | DAXIN = 67.00 mm / DAXX = 100.00 mm | WF = 27.00 | G | 0.428 | Coromant Capto C4 | LF = 65.00 | 123* — G | ||
786.31 € | 1 | 5 Days | 100 | 25 | Left-hand | DAXIN = 64.00 mm / DAXX = 100.00 mm | WF = 27.00 | H | 0.436 | Coromant Capto C4 | LF = 70.00 | 123* — H/J/K | ||
786.31 € | 1 | 5 Days | 140 | 25 | Left-hand | DAXIN = 92.00 mm / DAXX = 140.00 mm | WF = 27.00 | H | 0.434 | Coromant Capto C4 | LF = 70.00 | 123* — H/J/K | ||
786.31 € | 1 | 5 Days | 230 | 25 | Left-hand | DAXIN = 132.00 mm / DAXX = 230.00 mm | WF = 27.00 | H | 0.432 | Coromant Capto C4 | LF = 70.00 | 123* — H/J/K |