SANDVIK CoroTurn 107 Cutting Unit for Back Boring

SANDVIK CoroTurn 107 Cutting Unit for Back Boring
[Specifications]
・Type: Boring bar
・Minimum Machining Diameter: 22, 27, 32mm
・Cutting Direction: Right-hand, Left-hand
・Coolant: Yes
・eClass-5.1: 21010903

[Features]
・Maximize quality with fixed insert indexes
・Unobstructed chip flow
・Excellent chip control

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C3SDUCR1508007X
C4SDUCL1307007X
C4SDUCL1508007X
C4SDUCL1809007X
C4SDUCR1307007X
C4SDUCR1508007X
C4SDUCR1809007X
C5SDUCL1809007X
C5SDUCR1508007X
C5SDUCR1809007X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Cutting Direction Customs tariff weight
(kg)
Holder: F dimension Holder: L dimension Machine-side mount/coupling size

-

1 Quote 27Right-hand0.251580Coromant Capto C3

488.15 €

1 5 Days 22Left-hand0.351370Coromant Capto C4

488.15 €

1 5 Days 27Left-hand0.41580Coromant Capto C4

488.15 €

1 5 Days 32Left-hand0.51890Coromant Capto C4

488.15 €

1 5 Days 22Right-hand0.351370Coromant Capto C4

488.15 €

1 5 Days 27Right-hand0.41580Coromant Capto C4

488.15 €

1 5 Days 32Right-hand0.51890Coromant Capto C4

545.15 €

1 5 Days 32Left-hand0.71890Coromant Capto C5

545.15 €

1 5 Days 27Right-hand0.61580Coromant Capto C5

545.15 €

1 5 Days 32Right-hand0.71890Coromant Capto C5

Loading...

  1. 1

Basic information

Customs tariff goods number 84661038 Holder: Entering angle 93° Groove for EasyFix clamping system No
Customs tariff weight unit kg Holder: Insert type DC* Tool-side mount/coupling size DC* -07
eClass-5.1 21010903 Coolant Yes Holder: Clamping technology Screw clamping system
Holder: Insert size 07 Internal or external machining Coromant Capto boring bar for internal machining Type Boring bar
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support