Adaptor (05136001001)

Adaptor 05136001001
  • Volume Discount

Product Details:

Manufacturer part number: 05136001001

Brand: WERA

Price: 8.57

Delivery time: 4 Days


Technical Data:

Length: 30 mm

Rectangular wrench: 10 mm (3/8 inch)

Connection size: 3/8 inch

Connection size: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05136001001

Part Number
05136001001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Rectangular wrench Connection size Connection size
(mm)

8.57 €

1 Available 4 Days 3010 mm (3/8 inch)3/8 inch10

Loading...

  1. 1

Basic information

Isolation protection 1000 V false VDE tested false

This page is Adaptor, part number 05136001001.
You can find the detail information about specifications and dimensions on part number 05136001001.

Variation of this product

Part Number
05136002001
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
Rectangular wrench Connection size Connection size
(mm)

10.13 €

1 Available 4 Days 3512.5 mm (1/2 inch)Other12.5

Tech Support