Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5318402
Data interface | RS-232C; wireless | Features | 2 | Test steps | 1 |
---|---|---|---|---|---|
Resolution mm | 0,01; 0,1 | Data transmission rate(Hz) | 40 | Probe inputs | 2 |
Energy supply | Power source; 230 V/115 V; 50/60 Hz | Error limit, digital display | 0,3% (min. 0,2 μm) | Response time analog output(s) | 0.02 |
Measuring combination | +A, -A, +B, -B, A+B, +A-B, -A+B, -A-B | Programs | 2 | IP protection category | IP 42 |
Response time control outputs(s) | 0.02 | Package contains | instruction manual; power source | Resolution µm | 0,01; 0,1 |
Range of digital display µm | ± 2000; ± 10000 | Dynamic functions | Max, Min, Max-Min, (Max+Min)/2, Mean | Response time digital display(s) | 0.3 |
Compatibility | Federal | Range of analog display inches | ± .0003''; ± .001''; ± .003''; ± .01''; ± .03''; ± .1''; ± .3''; tolerance related | Range of analog display mm | ± 10; ± 30; ± 100; ± 300; ± 1000; ± 3000; ± 10000; tolerance related |
Configuration | PC, keyboard | Tolerance display | via color changes in the analog display | Range of analog display µm | ± 10; ± 30; ± 100; ± 300; ± 1000; ± 3000; ± 10000; tolerance related |
Display | 101 LED elements, 3 colors | Range of digital display mm | ± 2000; ± 10000 | Response time analog display(s) | 0.02 |
Error limit, analog display | 1% (101 LEDs) |