Dial indicator MarCator 810 SRM (4311080)

Dial indicator MarCator 810 SRM 4311080

Product Details:

Manufacturer part number: 4311080

Brand: MAHR

Price: 188.50

Delivery time: 31 Days


Technical Data:

Error limit 1/10 revolution µm: 2 µm

Hysteresis error of the measured value µm: 3 µm

Readings_mm: 0.001 mm

Type of dial face: 0-100-0

Measuring span in mm: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4311080

Part Number
4311080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Error limit 1/10 revolution µm
(µm)
Hysteresis error of the measured value µm
(µm)
Readings_mm
(mm)
Type of dial face Measuring span in mm
(mm)
Error limit 1 revolution µm
(µm)
Shockproof movement Repeatability µm
(µm)
Standard Error limit 1/2 revolution µm
(µm)
Overtravel mm
(mm)
Error limit measuring range µm
(µm)

188.50 €

1 31 Days 230.0010-100-055true3Factory standard30.110

Loading...

  1. 1

Basic information

Package contains case

Tech Support