Installation Clamping Module, Screw-In Version, with Pneumatic Opening, 6370EARL

Installation Clamping Module, Screw-In Version, with Pneumatic Opening, 6370EARL
Installation clamping module, screw-in version
Pneumatic opening.
Opening operating pressure: min. 8 bar - max. 12 bar.
Retensioning operating pressure (turbo): min. 5 bar - max. 6 bar.
Cover and piston hardened.
Repeatability < 0.005 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

563900

Part Number
563900
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

911.63 €

1 6 Days

Loading...

  1. 1

Basic information

F max.(kN) D24 Size KH5 Holding force* 13
Pull-in/locking force up to 1,5 Weight(g) 150

This page is Installation Clamping Module, Screw-In Version, with Pneumatic Opening, 6370EARL, part number 563900.
You can find the detail information about specifications and dimensions on part number 563900.

Tech Support