Bit Set XLSelector Security Standard 25mm, Assorted 32 Pieces, 1/4" C6.3

Bit Set XLSelector Security Standard 25mm, Assorted 32 Pieces, 1/4" C6.3

Increases your efficiency: Optimised torsion zone for tough fastenings, e.g. in metal.

Increases your efficiency: All common 25mm bits in one compact, space-saving set.

Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

Housing: Contains 15 bits, bitholder and bit rachet.

Application: Universal assortment for all types of fastening in trade and industry.

Application: More applications with practical bit ratchet.

Bit holder: 1/4" universal holder, magnetic.

Bits: 25 mm Z and ZOT bits.

Extra: 1/4" universal holder can be used as an extension.

Housing: Box made of high quality plastic.

Geometry: Patented torsion zone to prevent premature breaking of the bit when under stress.

DIN 3126, ISO 1173, Style C6,3

Content:

  • 1x Bit Standard 25 mm Tri-Wing® 1/4" C6,3 (22603)
  • 1x Bit Standard 25 mm Tri-Wing® 1/4" C6,3 (22604)
  • 1x Bit Standard 25 mm Tri-Wing® 1/4" C6,3 (22605)
  • 1x Bit Standard 25 mm Tri-Wing® 1/4" C6,3 (22606)
  • 1x Bit Standard 25 mm Tri-Wing® 1/4" C6,3 (22607)
  • 1x Bit Standard 25 mm Spanner 1/4" C6,3 (27064)
  • 1x Bit Standard 25 mm Spanner 1/4" C6,3 (27065)
  • 1x Bit Standard 25 mm Spanner 1/4" C6,3 8 (27066)
  • 1x Bit Standard 25 mm Spanner 1/4" C6,3 10 (27067)
  • 1x Bit Standard 25 mm Hexagon with hole 1/4" C6,3 TR2,0 (25560)
  • 1x Bit Standard 25 mm Hexagon with hole 1/4" C6,3 TR2,5 (25561)
  • 1x Bit Standard 25 mm Hexagon with hole 1/4" C6,3 TR3,0 (25562)
  • 1x Bit Standard 25 mm Hexagon with hole 1/4" C6,3 TR4,0 (25563)
  • 1x Bit Standard 25 mm Hexagon with hole 1/4" C6,3 TR5,0 (25564)
  • 1x Bit Standard 25 mm Hexagon with hole 1/4" C6,3 TR6,0 (26309)
  • 1x Bit Standard 25 mm Torq-Set® 1/4" C6,3 (22593)
  • 1x Bit Standard 25 mm Torq-Set® 1/4" C6,3 8 (22594)
  • 1x Bit Standard 25 mm Torq-Set® 1/4" C6,3 10 (22595)
  • 1x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T8H (03117)
  • 1x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T9H (01726)
  • 1x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T10H (01727)
  • 1x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T15H (01728)
  • 1x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T20H (01729)
  • 1x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T25H (01730)
  • 1x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T27H (01731)
  • 1x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T30H (01732)
  • 1x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T40H (01733)
  • 1x Bit Standard 25 mm Internal square 1/4" C6,3 #1 (06634)
  • 1x Bit Standard 25 mm Internal square 1/4" C6,3 #2 (06635)
  • 1x Bit Standard 25 mm Internal square 1/4" C6,3 #3 (06636)
  • 1x CentroFix quick change holder, magnetic, E 6.3
  • 1x XLSelector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29416

Part Number
29416
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

68.65 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No VDE article No Blister pack No
With battery No

This page is Bit Set XLSelector Security Standard 25mm, Assorted 32 Pieces, 1/4" C6.3, part number 29416.
You can find the detail information about specifications and dimensions on part number 29416.

Tech Support