Bit with Thread, Phillips UNF 10/32"

Bit with Thread, Phillips UNF 10/32"

Click on this image to zoom in.

Click on this image to zoom in.

Drive: Screw thread 10/32" UNF.

Application: For optimised use in stationary screw systems.

Standards: DIN ISO 8764-1

Material: High grade chrome-vanadium steel, through hardened.

For universal applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01947

Part Number
01947
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.61 €

1 5 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 45 Round blade diameter(mm) 6 Screw size 10/32 UNF
ESD article No Phillips 1 PH2 VDE article No
Blister pack No Thread length(mm) 8 With battery No

This page is Bit with Thread, Phillips UNF 10/32", part number 01947.
You can find the detail information about specifications and dimensions on part number 01947.

Tech Support