Micro-bit 28mm, Phillips 4mm

Micro-bit 28mm, Phillips 4mm

Click on this image to zoom in.

Click on this image to zoom in.

Meets your requirements: Precision milled profile tips for a perfect fit - high-quality steel reduces wear and increases the lifetime.

Simplifies your work: An extensive range for all standard micro-fastening purposes in the precision mechanics, model-making and electronics sectors.

Makes handling easier: 65 pcs. micro-bit set available as an optimum starter range – single bits can also be purchased later.

Application: For particularly small screws.

Standards: DIN ISO 8764-1

DIN 3126, ISO 1173, Style C4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
40609
40610
40611
40612
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Phillips 1

1.77 €

10 5 Days PH000
-

1.77 €

10 5 Days PH00

1.77 €

10 5 Days PH0

1.77 €

10 5 Days PH1

Loading...

  1. 1

Basic information

Overall Length(mm) 28 ESD article No VDE article No
Blister pack No With battery No

Tech Support