slimBit Electric Bit Set, Slotted, Phillips, Pozidriv, PlusMinus/Pozidriv, TORX®, 12 Pieces, Including slimBit Boxes and Belt Holder

slimBit Electric Bit Set, Slotted, Phillips, Pozidriv, PlusMinus/Pozidriv, TORX®, 12 Pieces, Including slimBit Boxes and Belt Holder

Click on this image to zoom in.

Click on this image to zoom in.

Makes handling easier: Convenient safe storage of 12 slimBits – easily taken directly from the belt.

Makes handling easier: Compact slimBit box with easy access and an optimal view of profiles.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Increases your safety: Wiha slimBits ensure good, protected access to deep-set screws.

Application: Combined with speedE® or slimVario® handles and slimBits to fasten deep-set screws. For working on live parts up to 1,000 V AC.

To reach low-lying screws, the blade diameter is often too large in conventional electric screwdrivers. Because removing insulation is not permitted and also compromises the user's safety, protective insulation has been integrated into the blade with the Wiha slimTECHNOLOGY. This has been specially developed for electrical applications, thereby ensuring blades up to 33% slimmer. This means low-lying screw and spring elements can also be easily reached with the slimBits. The insulated slimBits undergo individual piece testing as per the international IEC 60900 standard, *providing users with a tool to work safely on live parts up to 1,000 V AC. The slimBits are stored away in two interlinked bit boxes, which provide an optimum view of screw profiles. Thanks to the supplied belt clip, the slimBit boxes are the perfect companion while out on jobs.

The 6 mm slimBits can only be used with speedE®, slimVario® or TorqueVario®-S electric tools.

Tested according to IEC 60900.

Content:

  • 1x slimBit electric bit Slotted 3.5 mm x 75 mm (41159)
  • 1x slimBit electric bit Slotted 5.5 mm x 75 mm (34581)
  • 1x slimBit electric bit Phillips PH1 x 75 mm (34583)
  • 1x slimBit electric bit Phillips PH2 x 75 mm (34584)
  • 1x slimBit electric bit Pozidriv PZ1 x 75 mm (34585)
  • 1x slimBit electric bit Pozidriv PZ2 x 75 mm (34586)
  • 1x slimBit electric bit PlusMinus/Pozidriv SL/PZ1 x 75 mm (34589)
  • 1x slimBit electric bit PlusMinus/Pozidriv SL/PZ2 x 75 mm (34590)
  • 1x slimBit electric bit TORX® T10 x 75 mm (35507)
  • 1x slimBit electric bit TORX® T15 x 75 mm (35508)
  • 1x slimBit electric bit TORX® T20 x 75 mm (35509)
  • 1x slimBit electric bit TORX® T25 x 75 mm (36071)
  • 2x slimBit box
  • 1x Belt holster for slimBit box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43162

Part Number
43162
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

75.53 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No VDE article Yes Blister pack Yes
With battery No

This page is slimBit Electric Bit Set, Slotted, Phillips, Pozidriv, PlusMinus/Pozidriv, TORX®, 12 Pieces, Including slimBit Boxes and Belt Holder, part number 43162.
You can find the detail information about specifications and dimensions on part number 43162.

Tech Support