Callipers caliMax®, Reading 0.1mm

Callipers caliMax®, Reading 0.1mm

Reading: 0.1 mm as well as 1/64 inch.

Application: For outside, inside and depth measurements.

Display: Vernier for millimetre and inch display.

Extra: Vernier scale in green ensures a good contrast for simple reading.

Extra: Almost parallax-free reading of the measurement value.

Material: Non-metallic high-tech material with 50% fibre-glass content.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27083

Part Number
27083
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.60 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No Measurement capacity (inches) 6" Measurement capacity(mm) 150
Self service - packing No Tool for electrics No

This page is Callipers caliMax®, Reading 0.1mm, part number 27083.
You can find the detail information about specifications and dimensions on part number 27083.

Tech Support