L-Key, Hexagonal Ball End, MagicRing®, Inch Design, Matt Chrome-Plated

L-Key, Hexagonal Ball End, MagicRing®, Inch Design, Matt Chrome-Plated

Click on this image to zoom in.

Click on this image to zoom in.

Application: Insert hex inch screws into and remove from boreholes, especially in difficult to access areas.

Extra: MagicRing® made from spring steel holds all standard screws tight at various angles (available from 1/8").

Extra: The ball end enables the user to work at angles up to 25°.

Blade: Chrome-vanadium steel, through hardened, chrome-plated.

Based on ASME B18.3.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24341

Part Number
24341
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.51 €

10 5 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Overall length(mm) 232
Internal hexagon (Inch) 3/8" Length Pin closing blade (short) 49 Tool for electrics No
Self service - packing No

This page is L-Key, Hexagonal Ball End, MagicRing®, Inch Design, Matt Chrome-Plated, part number 24341.
You can find the detail information about specifications and dimensions on part number 24341.

Tech Support