Connector with Retaining ring, Hexagon Head, Square Head Form G 6.3 + G 10 + G 12.5

Connector with Retaining ring, Hexagon Head, Square Head Form G 6.3 + G 10 + G 12.5

Click on this image to zoom in.

Click on this image to zoom in.

Drive: DIN 3126, ISO 1173, style D 6.3 and D 8.

Drive: DIN 3121, ISO 1174, style G 6.3 + G 10 + G 12.5.

Application: Suitable for bits C 6.3 and C 8.

Supplementary information: for bits C6,3

Standards: DIN 3126, ISO 1173, Style D6,3

DIN 3121, ISO 1174, Style G12,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01922
01924
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length
(mm)
Square head diameter
(Inch)

17.36 €

1 5 Days 351/2

10.12 €

2 5 Days 251/4

Loading...

  1. 1

Basic information

ESD article No with battery No Shape D 6,3
Hexagon head diameter(Inch) 1/4 Tool for electrics No Self service - packing No

Tech Support