Interchangeable Blade SYSTEM 4, Slotted

Interchangeable Blade SYSTEM 4, Slotted

Click on this image to zoom in.

Click on this image to zoom in.

Blade: High quality chrome-vanadium-molybdenum steel, through hardened, chrome-plated.

Blade: Colour-coded Wiha ChromTop® tips.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
00576
00577
00578
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting strength 1
(mm)
Slotted 1
(mm)
Cutting strength 2
(mm)
Slotted 2
(mm)

8.17 €

1 5 Days 0.251.50.53

8.17 €

1 5 Days 0.420.63.5

8.17 €

1 5 Days 0.42.50.84

Loading...

  1. 1

Basic information

Overall length(mm) 120 ESD article No with battery No
Hexagonal blade(mm) 4 Tool for electrics No Self service - packing No

Tech Support