Interchangeable Blade SYSTEM 6, Hexagon Nut Driver (08904)

Interchangeable Blade SYSTEM 6, Hexagon Nut Driver 08904

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 08904

Brand: WIHA

Price: 7.13

Delivery time: 3 Days


Technical Data:

Hexagon head: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

08904

Part Number
08904
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon head
(mm)

7.13 €

50 3 Days 6

Loading...

  1. 1

Basic information

Overall length(mm) 150 ESD article No Blister pack No
VDE article No with battery No Hexagonal blade(mm) 6

This page is Interchangeable Blade SYSTEM 6, Hexagon Nut Driver, part number 08904.
You can find the detail information about specifications and dimensions on part number 08904.

Variation of this product

Part Number
08901
08902
08903
08905
08906
08907
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hexagon head
(mm)

6.60 €

52 3 Days 4.5

7.69 €

52 3 Days 5

8.05 €

50 3 Days 5.5

8.05 €

50 3 Days 7

6.60 €

50 3 Days 8

6.60 €

50 3 Days 9

Tech Support