PicoFinish® Fine Screwdriver, Pentalobe

PicoFinish® Fine Screwdriver, Pentalobe

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Screwdriver handle size concept for optimal balance between precision and control.

Makes handling easier: Extra-long rotating cap ensures optimum feed.

Increases your efficiency: Careful workmanship and controlled power transmission thanks to the slim handle with soft grip.

Screwdrivers with a special screw profile are required when repairing iPhone® devices to ensure that the device is not damaged. Wiha's PicoFinish® fine screwdriver set comprises optimum equipment for smartphone repair. In addition to standard profiles, the set also contains the special Pentalobe and Y-type profiles which Wiha developed specifically for smartphones. The set can thus be used on all Apple® iPhone® models from Version 4 to iPhone® X. Users must observe the device manufacturer's guarantee and warranty conditions when repairing smartphones. Thanks to their long, slim handles and quick-turning zone, PicoFinish® precision screwdrivers are ideal for precision mechanics, delicate and high-precision tasks in the electrical sector as well as for hobbyists and model building. Its ergonomic handle design with a soft zone makes it comfortable to use. The smooth-running rotating cap allows users to turn the screwdriver quickly and sensitively. The white printed screwdriver symbols on the rotating cap make it easier to select the right screwdriver profile.

For precision mechanics and electronics applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
42464
42465
42466
42467
42468
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pentalobe

12.64 €

1 5 Days PL1

12.64 €

1 5 Days PL2

12.64 €

1 5 Days PL3

12.64 €

1 5 Days PL4

12.64 €

1 5 Days PL5

Loading...

  1. 1

Basic information

Handle diameter(mm) 9 Overall length(mm) 134 Round blade diameter(mm) 2.5
ESD article No with battery No Visible blade length(mm) 40
Tool for electrics No Self service - packing No

Tech Support