Screwdriver Handle, PicoFinish® ESD Magnetic for 4 mm MicroBits

Screwdriver Handle, PicoFinish® ESD Magnetic for 4 mm MicroBits

Click on this image to zoom in.

Click on this image to zoom in.

Lowers your costs: Electrostatically conductive tools protect electronic components from damage.

Makes handling easier: Extra-long rotating cap ensures optimum feed.

Increases your efficiency: Careful workmanship and controlled power transmission thanks to the slim handle with soft grip.

Application: Eminently suitable for working on components susceptible to electrostatic discharge when combined with the 4 mm MicroBits

Supplementary information: Handle: IEC 61340-5-1

Standards: for bits DIN 3126, ISO 1173, shape C4

The problem when working on electronic components is that even the lowest voltages can damage them. The electrostatic dissipating screwdriver handle PicoFinish ESD easily masters this task. Thanks to its long, slim handle and its quick-turning zone, the screwdriver handle combined with MicroBits is ideal for careful, precise work practices on delicate workpieces. The magnetic holding feature in the bit holder ensures easy handling and an optimum grip. The ergonomic handle design with soft zone makes them comfortable to use. The smooth-running rotating cap allows users to turn the screwdriver quickly and carefully. Combined with the 4 mm MicroBits, the dissipative tool safely channels electrostatic energy away in a controlled fashion when users are fastening screws. The screwdriver handle is manufactured in line with the IEC 61340-5-1 international standard, thus guaranteeing maximum protection for electronic components. It also features a surface resistance between 106 and 109 Ohm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43709

Part Number
43709
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.67 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article Yes with battery No Handle length(mm) 96
Hexagon head(mm) 4 Tool for electrics No Self service - packing No

This page is Screwdriver Handle, PicoFinish® ESD Magnetic for 4 mm MicroBits, part number 43709.
You can find the detail information about specifications and dimensions on part number 43709.

Tech Support