Screwdriver Set SoftFinish® Electric, Slotted, Phillips, 7 Pieces (Part Numbers)

Screwdriver Set SoftFinish® Electric, Slotted, Phillips, 7 Pieces

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Application: For work in the area of live parts up to 1,000 V AC.

For applications in electrics

Manufactured acc. to IEC 60900.

Content:

  • 1x Screwdriver SoftFinish® electric Slotted 2.5 mm x 75 mm (00820)
  • 1x Screwdriver SoftFinish® electric Slotted 4.0 mm x 100 mm (00823)
  • 1x Screwdriver SoftFinish® electric Slotted 5.5 mm x 125 mm (00826)
  • 1x Screwdriver SoftFinish® electric Slotted 6.5 mm x 150 mm (00829)
  • 1x Screwdriver SoftFinish® electric Phillips PH1 x 80 mm (00847)
  • 1x Screwdriver SoftFinish® electric Phillips PH2 x 100 mm (00848)
  • 1x Voltage tester SoftFinish® single-pole, 110-250 volts Slotted transparent, with push-on clip 3.0 mm (34745)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00834

Part Number
00834
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.55 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No VDE article Yes with battery No
Tool for electrics Yes Self service - packing No

This page is Screwdriver Set SoftFinish® Electric, Slotted, Phillips, 7 Pieces, part number 00834.
You can find the detail information about specifications and dimensions on part number 00834.

Tech Support