Screwdriver Set SoftFinish®, Slotted with One-Piece Hexagonal Blade and Solid Steel Cap

Screwdriver Set SoftFinish®, Slotted with One-Piece Hexagonal Blade and Solid Steel Cap

Simplifies your work: Striking cap integrated into the handle allows you to strike and lift with the screwdriver.

Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Makes handling easier: Easy loosening of tight screws thanks to hex bolster for spanners.

Application: Particularly suitable for dry applications.

Content:

  • 1x Screwdriver SoftFinish® Slotted with one-piece hexagonal blade and solid steel cap 4.5 mm x 90 mm (03224)
  • 1x Screwdriver SoftFinish® Slotted with one-piece hexagonal blade and solid steel cap 3.5 mm x 75 mm (03223)
  • 1x Screwdriver SoftFinish® Slotted with one-piece hexagonal blade and solid steel cap 5.5 mm x 100 mm (03225)
  • 1x Screwdriver SoftFinish® Slotted with one-piece hexagonal blade and solid steel cap 6.5 mm x 125 mm (03226)
  • 1x Screwdriver SoftFinish® Pozidriv with one-piece hexagonal blade and solid steel cap PZ1 x 80 mm (03245)
  • 1x Screwdriver SoftFinish® Pozidriv with one-piece hexagonal blade and solid steel cap PZ2 x 100 mm (03246)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21251

Part Number
21251
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.75 €

1 3 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is Screwdriver Set SoftFinish®, Slotted with One-Piece Hexagonal Blade and Solid Steel Cap, part number 21251.
You can find the detail information about specifications and dimensions on part number 21251.

Tech Support