Screwdriver Set SoftFinish®, TORX®, 7 Pieces

Screwdriver Set SoftFinish®, TORX®, 7 Pieces

Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Application: Particularly suitable for dry applications.

Content:

  • 1x Screwdriver SoftFinish® TORX® with round blade T8 x 60 mm (01288)
  • 1x Screwdriver SoftFinish® TORX® with round blade T9 x 60 mm (01289)
  • 1x Screwdriver SoftFinish® TORX® with round blade T10 x 80 mm (01290)
  • 1x Screwdriver SoftFinish® TORX® with round blade T15 x 80 mm (01291)
  • 1x Screwdriver SoftFinish® TORX® with round blade T20 x 100 mm (01292)
  • 1x Screwdriver SoftFinish® TORX® with round blade T25 x 100 mm (01293)
  • 1x Screwdriver SoftFinish® TORX® with round blade T30 x 115 mm (01295)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01299

Part Number
01299
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.83 €

1 3 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is Screwdriver Set SoftFinish®, TORX®, 7 Pieces, part number 01299.
You can find the detail information about specifications and dimensions on part number 01299.

Tech Support