Screwdriver Set SoftFinish®, TORX®, Tamper Resistant (with Hole), 6 Pieces

Screwdriver Set SoftFinish®, TORX®, Tamper Resistant (with Hole), 6 Pieces

Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Application: For turning TORX® Tamper Resistant safety screws.

Content:

  • 1x Screwdriver SoftFinish® TORX® Tamper Resistant (with hole) with round blade T10H x 80 mm (01300)
  • 1x Screwdriver SoftFinish® TORX® Tamper Resistant (with hole) with round blade T15H x 80 mm (01301)
  • 1x Screwdriver SoftFinish® TORX® Tamper Resistant (with hole) with round blade T20H x 100 mm (01302)
  • 1x Screwdriver SoftFinish® TORX® Tamper Resistant (with hole) with round blade T25H x 100 mm (01303)
  • 1x Screwdriver SoftFinish® TORX® Tamper Resistant (with hole) with round blade T30H x 115 mm (01305)
  • 1x Screwdriver SoftFinish® TORX® Tamper Resistant (with hole) with round blade T40H x 130 mm (01306)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24506

Part Number
24506
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.00 €

1 3 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is Screwdriver Set SoftFinish®, TORX®, Tamper Resistant (with Hole), 6 Pieces, part number 24506.
You can find the detail information about specifications and dimensions on part number 24506.

Tech Support