Screwdriver SoftFinish® Electric, Hexagon

Screwdriver SoftFinish® Electric, Hexagon

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Application: For hex socket screws.

For applications in electrics

Manufactured acc. to IEC 60900.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
30361
30362
30363
30364
30365
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Visible blade length
(mm)
Internal hexagon
(mm)

8.13 €

1 5 Days 23179752.5

8.59 €

1 5 Days 23179753

9.75 €

1 5 Days 30186754

10.67 €

1 5 Days 30186755

11.63 €

1 5 Days 362181006

Loading...

  1. 1

Basic information

ESD article No VDE article Yes with battery No
Tool for electrics Yes Self service - packing No

Tech Support