Screwdriver SoftFinish®, Hexagon Nut Driver with Flexible Shaft

Screwdriver SoftFinish®, Hexagon Nut Driver with Flexible Shaft

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Application: E.g. for tightening and loosening adjustable hose clamps.

For applications in mechanics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01437
01438
01439
01440
01443
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Outside diameter
(mm)
Visible blade length
(mm)
Hexagon head
(mm)

17.01 €

1 5 Days 3026191506

18.05 €

1 5 Days 36268111507

18.05 €

1 5 Days 36268121508

19.31 €

1 5 Days 412931417510

21.41 €

1 5 Days 412931917513

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

Tech Support