Screwdriver SoftFinish®, TORX®, Tamper Resistant (with Hole) with Round Blade (01300)

Screwdriver SoftFinish®, TORX®, Tamper Resistant (with Hole) with Round Blade 01300

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 01300

Brand: WIHA

Price: 8.55

Delivery time: 5 Days


Technical Data:

Handle diameter: 30 mm

Overall length: 191 mm

TORX® Tamper Resistant 1: T10H

Round blade diameter: 4 mm

Visible blade length: 80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01300

Part Number
01300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
TORX® Tamper Resistant 1 Round blade diameter
(mm)
Visible blade length
(mm)

8.55 €

1 5 Days 30191T10H480

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is Screwdriver SoftFinish®, TORX®, Tamper Resistant (with Hole) with Round Blade, part number 01300.
You can find the detail information about specifications and dimensions on part number 01300.

Variation of this product

Part Number
01301
01302
01303
01305
01306
28005
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
TORX® Tamper Resistant 1 Round blade diameter
(mm)
Visible blade length
(mm)

8.75 €

1 5 Days 30191T15H480

8.93 €

1 5 Days 30211T20H4100

9.04 €

1 5 Days 30211T25H4.5100

9.69 €

1 5 Days 36233T30H6115

10.08 €

1 5 Days 41254T40H7130

11.45 €

1 5 Days 30411T20H5300

Tech Support