Screwdriver with Bit Magazine LiftUp 26one®, Mixed with 13 Double Bits

Screwdriver with Bit Magazine LiftUp 26one®, Mixed with 13 Double Bits

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: Larger handle – maximum power.

Lowers your costs: 26 tools in one.

Saves time: Searching? Never again - the most common bits in one tool.

Increases your efficiency: 90% less volume, 85% less weight - 100% efficiency!

Application: The alternative to a screwdriver set.

The LiftUp 26one® magazine bit holder has 13 double bits; 12 in the magazine and 1 in the bit holder. Inside the bit holder, there is a two-row bit clip in a compartment design, thus enabling easy removal of the bits. Thanks to its narrow shape, the SuperSlim bit holder even enables access to screws in blind holes, for instance, where other, “thicker” bit holders have long failed.The sophisticated detail solutions offered by the LiftUp are certainly impressive - not to mention versatile. For example, the bit magazine on the handle end pops out at the touch of a button, making the bits simple to remove.The soft zone of the ergonomically shaped SoftFinish® multi-component handle is made of skin-friendly special material. Coupled with its geometry that is easy on the hand and the large volume of the handle, it guarantees top torque values. Powerful screw fastening or loosening thus goes hand in hand.The LiftUp 26one is delivered in high-quality individual packaging.

Tool is compatible with Wiha double bits only.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43895

Part Number
43895
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.23 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing Yes

This page is Screwdriver with Bit Magazine LiftUp 26one®, Mixed with 13 Double Bits, part number 43895.
You can find the detail information about specifications and dimensions on part number 43895.

Tech Support