Screwdriver with Bit Magazine, Stubby, Mixed with 7 Double Bits

Screwdriver with Bit Magazine, Stubby, Mixed with 7 Double Bits

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: Compact handle – maximum power.

Increases your efficiency: Good access to confined spaces due to extremely short screwdriver handle.

Lowers your costs: 14 tools in one.

Application: Ideal for use in a confined working environment when out on jobs.

When working in confined work environments, tradesmen require short, manageable screwdrivers which can apply considerable force despite their size. The Stubby short screwdriver with double bits is the ideal solution for such conditions. Thanks to an overall length of 85 mm, it is perfect for working in confined spaces. The screwdriver features a bit magazine in the handle, which contains double bits with standard screw profiles. The right bit can be quickly and easily selected and taken from the handle. This means tradesmen are optimally equipped for all standard fastening types when out on jobs.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43613

Part Number
43613
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.93 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing Yes

This page is Screwdriver with Bit Magazine, Stubby, Mixed with 7 Double Bits, part number 43613.
You can find the detail information about specifications and dimensions on part number 43613.

Tech Support