Increases your efficiency: Adapter allows nut driver to be fastened with speedE® and slimVario® handles.
Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.
Application: In combination with speedE® and slimVario® handles as well as nut driver inserts for fastening hex screws. For working on live parts up to 1,000 V AC.
For electrical installations, it is important to work with insulated tools so as not to endanger your own safety. Thanks to the nut driver adapter, Wiha's speedE® and slimVario® handles can also be combined with nut drivers for fastening screws. The adapter mount with ball clamp ensures that nut driver inserts are quickly and easily replaced. The insulated adapter is subject to individual piece testing as per the international IEC 60900 standard, thus ensuring safe work on live parts up to 1,000 V AC when combined with insulated Wiha nut drivers.
Only compatible with insulated slimVario® handles and the e-screwdriver speedE®.
Tested according to IEC 60900.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
43139
Overall length(mm) | 59 | ESD article | No | VDE article | Yes |
---|---|---|---|---|---|
with battery | No | Square 1 (Inch) | 1/4" | Tool for electrics | Yes |
Self service - packing | Yes |
This page is slimVario® Electric Adapter for 1/4" Nut Driver, part number 43139.
You can find the detail information about specifications and dimensions on part number 43139.