Y Piece for Lubricator TUBEFIT (ARCALUB-X.TUBEFIT-Y-D6)

Y Piece for Lubricator TUBEFIT ARCALUB-X.TUBEFIT-Y-D6
  • Volume Discount

Product Details:

Manufacturer part number: ARCALUB-X.TUBEFIT-Y-D6

Brand: FAG

Price: 39.54

Delivery time: 4 Days


Technical Data:

Length [L]: 35 mm

B: 12 mm

A: 12.5 mm

H: 24.5 mm

Hose diameter [D1]: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARCALUB-X.TUBEFIT-Y-D6

Part Number
ARCALUB-X.TUBEFIT-Y-D6
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length [L]
(mm)
B
(mm)
A
(mm)
H
(mm)
Hose diameter [D1]
(mm)
Hose diameter [D2]
(mm)
Weight
(kg)

39.54 €

1000 4 Days 351212.524.5660.03

Loading...

  1. 1

This page is Y Piece for Lubricator TUBEFIT, part number ARCALUB-X.TUBEFIT-Y-D6.
You can find the detail information about specifications and dimensions on part number ARCALUB-X.TUBEFIT-Y-D6.

Variation of this product

Part Number
ARCALUB-X.TUBEFIT-Y-D8
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length [L]
(mm)
B
(mm)
A
(mm)
H
(mm)
Hose diameter [D1]
(mm)
Hose diameter [D2]
(mm)
Weight
(kg)

57.02 €

1 Available 4 Days 381414.528.5880.05

Tech Support