PrevoS1 Blow Gun with SIL Nozzle

PrevoS1 Blow Gun with SIL Nozzle
Prevost's prevoS1 blow guns are compact and include an embedded plug. They fit snugly in the palm of the hand for comfortable all day use. These blow guns are available with 7 different nozzle options and are compatible in all major connection profiles. The plug connects directly into a prevoS1 quick safety coupling to form a seemless seal and create an ergonomic handle for the blow gun.

The 27102 blow gun is a reliable tool that offers a long service life. The pistol grip trigger controls the power of the air stream from light to powerful.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CBG 06SIL

Part Number
CBG 06SIL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.12 €

1 7 Days

Loading...

  1. 1

Basic information

Sound Level(dBA) 74 Max. Operating Pressure(bar) 12 Construction Polyamide composite body
Highlight Compact Air consumption (at 6 bar)(Nm3/h) 9.4 Temperature - 15 to +70 °C
Blowing force (at 6 bar)(g) 165 Connection Built-in adaptor Dynamic pressure (at 10 mm at 6 bar)(bar) 0.2

This page is PrevoS1 Blow Gun with SIL Nozzle, part number CBG 06SIL.
You can find the detail information about specifications and dimensions on part number CBG 06SIL.

Tech Support